Dolly for Plastic Container Int. 545x335 mm. - Yellow - PDL0604N

Brand :
JUMBO
Caution
Product Description
Details
- The structure is made from ABS plastic, acid resistant, does not rust.
- Industrial grade black nylon wheels. Can support full weight.
- Wheel size 3 inches, 4 wheels, flexible, can rotate 360 degrees.
- Used with plastic crates, model 2546, C048.
Details
Specification
- The structure is made from ABS plastic, acid resistant, does not rust.
- Industrial grade black nylon wheels. Can support full weight.
- Wheel size 3 inches, 4 wheels, flexible, can rotate 360 degrees.
- Used with plastic crates, model 2546, C048
Specification
| Brand | JUMBO |
|---|---|
| Model | PDL0604N |
| Load Capacity (kg) | 150 |
| Internal LxW (mm) | 545x335 |
| External LxWxH (mm) | 610x410x150 |
| Wheel Ø (mm) | 75 |