Cylinder Trolley for 1 Cylinder - GCT-01

Brand :
JUMBO
Caution
Product Description
Details
- Gas tank cart Drum cart for 1 drum.
- Selling gas tank cart for 1 tank GCT-01.
- Used to transport gas tanks. Increase convenience and safety in work.
- Painted steel structure.
- 8-inch rubber wheels, good quality, easy to push.
- Used with tanks with a diameter of 140-250 mm.
- Height between the edges of the tank (H1) 965 mm.
- For transporting 1 gas tank.
Gas tank cart Drum cart for 1 drum
Selling gas tank cart for 1 tank GCT-01
- Used to transport gas tanks. Increase convenience and safety in work
- Painted steel structure
- 8-inch rubber wheels, good quality, easy to push.
- Used with tanks with a diameter of 140-250 mm.
- Height between the edges of the tank (H1) 965 mm.
- For transporting 1 gas tank
Specification
| Brand | JUMBO |
|---|---|
| Model | GCT-01 |
| Load Capacity (kg) | 100 |
| Number of Cylinders | 1 |
| Dimension LxWxH (mm) | 660x600x1360 |
| For Cylinder Ø (mm) | 140-250 |
| Wheel Ø (mm) | 200 |