Cylinder Trolley for 2 Cylinder - GCT-02

Brand :
JUMBO
Caution
Product Description
Details
- Gas tank cart Drum cart for 2 drums.
- Selling gas tank cart for 2 tanks GCT-02.
- Used to move gas tanks. Increase convenience and safety in work.
- Painted steel structure.
- 16-inch rubber wheels, good quality, easy to push.
- For use with tanks with diameters of 210-250 mm.
- Height when clamping the edge of the tank (H1) 1105 mm.
- For transporting 2 gas tanks.
Gas tank cart Drum cart for 2 drums
Selling gas tank cart for 2 tanks GCT-02
- Used to move gas tanks. Increase convenience and safety in work
- Painted steel structure
- 16-inch rubber wheels, good quality, easy to push.
- For use with tanks with diameters of 210-250 mm.
- Height when clamping the edge of the tank (H1) 1105 mm.
- For transporting 2 gas tanks
Specification
| Brand | JUMBO |
|---|---|
| Model | GCT-02 |
| Load Capacity (kg) | 200 |
| Number of Cylinders | 2 |
| Dimension LxWxH (mm) | 700x700x1380 |
| For Cylinder Ø (mm) | 210-250 |
| Wheel Ø (mm) | 400 |