Two-Tiers Order Picking Trolley - Double Deck Basket Trolley - AT1068-K

Brand :
JUMBO
Caution
Product Description
Details
- Wire basket cart, 2-tier cart.
- Selling 2-layer wire mesh cart AT1068-K.
- Strong steel structure. Zinc plated wire mesh, solid shaft, shiny, beautiful.
- The handle is covered with Poly Foam, durable, not easily torn, firm and soft to the hand.
- 4-inch wheels, perforated wheels, gray tires, won't scratch the floor.
- Basket shelf can support a weight of 50 kg per shelf.
- Inner size of upper basket (LxWxH): 590x390x355 mm.
- Inner size of lower basket (LxWxH): 590x390x113 mm.
- Height between floors: 295 mm.
- Height from floor to top basket: 920 mm.
Wire basket cart, 2-tier cart
Selling 2-layer wire mesh cart AT1068-K
- Strong steel structure. Zinc plated wire mesh, solid shaft, shiny, beautiful.
- The handle is covered with Poly Foam, durable, not easily torn, firm and soft to the hand.
- 4-inch wheels, perforated wheels, gray tires, won't scratch the floor.
- Basket shelf can support a weight of 50 kg./shelf
- Inner size of upper basket (LxWxH) 590x390x355 mm.
- Inner size of lower basket (LxWxH) 590x390x113 mm.
- Height between floors 295 mm.
- Height from floor to top basket 920 mm.
Specification
| Brand | JUMBO |
|---|---|
| Model | AT1068-K |
| Load Capacity (kg) | 100 |
| Overall Dimension LxWxH (mm) | 690x405x950 |
| Internal Basket Dimension LxWxH (mm) | 590x390x355 (Top) 590x390x113 (Bottom) |
| Height to Top Shelf H2 (mm) | 920 |
| Distance Between Basket H1 (mm) | 295 |
| Wheel Ø (mm) | 100 |