Two-Tiers Order Picking Trolley with Self-leveling top shelf - ST9652-SL

Brand :
JUMBO
Caution
Product Description
Details
- 2-level cart, automatic leveling with brakes on 2 wheels.
- Selling a 2-level cart with automatic leveling and brakes on 2 wheels ST9652-SL.
- The structure is a zinc plated wire mesh. The back panel is zinc plated steel.
- The upper shelf is level with springs to keep the load at the appropriate height for lifting work, allowing constant access.
- Easy to care for, saving maintenance costs. No motors or hydraulics used in the leveling mechanism.
- Upper shelf at full weight height: 400 mm from the floor.
- Automatically adjusts the level to reduce effort in lifting products without bending down.
- The shelf lowers as weight increases and gradually rises as goods are removed.
- Can double park to save space in storage.
- 5-inch socket wheels, gray tires, 2-wheel brakes.
- Top shelf can support a weight of 80 kg.
- Weight of the entire vehicle is 250 kg.
- Top shelf size: 780x395 mm.
- Lower shelf size: 770x455/340 mm.
- Height between shelves that can be placed: 408 mm.
- Height from the wheels to the top shelf when not bearing weight: 785 mm.
Details
2-level cart, automatic leveling Cart with brakes on 2 wheels
Selling a 2-level cart with automatic leveling and brakes on 2 wheels ST9652-SL
- The structure is a zinc plated wire mesh. The back panel is zinc plated steel.
- The upper shelf is level with springs to keep the load at the appropriate height for lifting work. Get in and out of the cart all the time.
- Easy to care for, save on maintenance costs. No motors or hydraulics are used in the leveling mechanism.
- Upper shelf when supporting full weight. The height will be 400 mm from the floor.
- Automatically adjusts the level. Reduce effort in lifting products without having to bend down
- The shelf will lower as the weight increases and will gradually rise higher automatically. according to the quantity of goods that have been removed
- Can double park. Save space in storage
- 5-inch wheels, socket wheels, gray tires, 2-wheel brakes
- The top shelf can support a weight of 80 kg.
- Weight of the entire vehicle is 250 kg.
- Top shelf size 780x395 mm.
- Lower shelf size 770x455/340 mm.
- Height between shelves that can be placed is 408 mm.
- Height from the wheels to the top shelf when not bearing weight is 785 mm.
Specification
| Brand | JUMBO |
|---|---|
| Model | ST9652-SL |
| Load Capacity (kg) | 250 |
| Overall Dimension LxWxH (mm) | 925x510x1050 |
| Height to Top Shelf H2 (mm) | 785 |
| Platform (mm) | 780x395 (Top) 770x455/340 (Bottom) |
| Distance Between Platform H1 (mm) | 408 |
| Wheel Ø (mm) | 125 |