Two-Tiers Order Picking Trolley with Nestable Top Shelf - ST8753-KB

Brand :
JUMBO
Caution
Product Description
Details
- 2-tiered cart, foldable basket, 2-wheel brake cart.
- Selling a 2-tiered cart, foldable basket, with brakes on 2 wheels ST8753-KB.
- Steel structure wire mesh, solid shaft, zinc plated, shiny, beautiful.
- Basket shelf increases convenience in disbursement work.
- Foldable basket shelf. Can double park.
- 5-inch wheels (125 mm), hole-paddle wheels, gray rubber, 2-wheel brakes, push quietly, doesn't scratch the floor.
- Basket shelf supports a weight of 100 kg.
- Weight of the entire vehicle is 250 kg.
- Inside basket size (LxWxH): 695x328x125 mm.
- Lower shelf size: 755x448/340 mm.
- Height between floors: 420 mm.
- Height from floor to top of basket: 745 mm.
- Height from floor to bottom shelf: 205 mm.
Specification
| Brand | JUMBO |
|---|---|
| Model | ST8753-KB |
| Top Shelf Trolley | With Foldable Basket |
| Load Capacity (kg) | 250 |
| Overall Dimension LxWxH (mm) | 910x520x990 |
| Internal Basket Dimension LxWxH (mm) | 695x328x125 (Top) |
| Height to Top Shelf H2 (mm) | 745 |
| Platform (mm) | 755x448/340 (Bottom) |
| Distance Between Platform H1 (mm) | 420 |
| Wheel Ø (mm) | 125 |