Plastic Platform Dolly 250 kg. - GP-200N

Brand :
JUMBO
Caution
Product Description
Features
- Injection molded plastic sheets with anti-slip patterns — lightweight and strong.
- Suitable for work exposed to moisture; resistant to chemicals, acids, and alkalis.
- Drilled holes for carrying. Includes a non-slip rubber stopper.
- Premium-grade industrial PU wheels capable of carrying full weight.
- Wheel size: 5 inches, 4 wheels — flexible and 360° rotatable.
Specification
| Brand | JUMBO |
|---|---|
| Model | GP-200N |
| Load Capacity (kg) | 250 |
| Dimension LxWxH (mm) | 800x505x190 |
| Platform (mm) | 800x505 |
| Wheel Material | PU |
| Wheel Ø (mm) | 125 |