Hoist Attached Drum Tilter - Manual Type 364 kg. - DALM-800

Brand :
JUMBO
Caution
Product Description
Details
- Equipment for lifting and rotating the fuel tank by carrying it from above.
- Manual drum rotation type.
- Use a carrying hook from a pulley or crane.
- Can rotate 360 degrees.
- The body mounting plate can rotate horizontally.
- For use with 200 liter (55 gallon) steel drums, diameter 572 mm.
- Weight 364 kg.
- Product includes only the drum lifting attachment, hook not included.
Specification
| Brand | JUMBO |
|---|---|
| Model | DALM-800 |
| Type | Manual |
| Load Capacity (kg) | 364 |
| Overall Dimension WxDxH (mm) | 724x203x990 |
| Drum Size (mm) | Ø 572 (55 Gallons) |
| Net Weight (kg) | 18.60 |