Hoist Attached Drum Tilter - Geard Type 364 kg. - DALG-800

Brand :
JUMBO
Caution
Product Description
Details
- Equipment for lifting and rotating the fuel tank by carrying it from above.
- Rotating tank type with chain reducer.
- Use a carrying hook from a pulley or crane.
- Can rotate 360 degrees.
- The body mounting plate can rotate horizontally.
- Can control pouring from a distance.
- The gear reduction chain allows for less effort and can work at different heights.
- 3 meter long chain can lock the tank in the desired position.
- For use with 200 liter (55 gallon) steel drums, diameter 572 mm.
- Weight 364 kg.
- Product includes only the drum lifting attachment, hook not included.
Details
- Equipment for lifting and rotating the fuel tank by carrying it from above
- Rotating tank type with chain reducer
- Use a carrying hook from a pulley or crane.
- Can rotate 360 degrees
- The body mounting plate can rotate horizontally.
- Can control pouring from a distance
- The gear reduction chain allows for less effort. and can work at different heights
- 3 meter long chain can lock the tank in the desired position
- For use with 200 liter (55 gallon) steel drums, diameter 572 mm.
- Weight 364 kg.
- Product includes only the drum lifting attachment, hook not included.
Specification
| Brand | JUMBO |
|---|---|
| Model | DALG-800 |
| Type | Geared |
| Load Capacity (kg) | 364 |
| Overall Dimension WxDxH (mm) | 724x203x990 |
| Drum Size (mm) | Ø 572 (55 Gallons) |
| Net Weight (kg) | 38.12 |