Drum Carrier - Corner Type 300 kg. - DCM-03

Brand :
JUMBO
Caution
Product Description
Details
- Wide legs, can be placed across the corner of the pallet
- Leg width: 975 mm
- Lifts and lowers gently
- Weight: 300 kg
- For lifting 200 liter steel drums, diameter 572 mm, for storage on pallets
Specification
| Brand | JUMBO |
|---|---|
| Model | DCM-03 |
| Type | Corner Type |
| Load Capacity (kg) | 300 |
| Dimension LxWxH (mm) | 730x1100x1100 |
| Max Lift Height (mm) | 280 |
| Wheel Dimension, Front/Rear (mm) | Ø125/125 |
| Drum Size (mm) | Ø 572 (55 Gallons) |
| Net Weight (kg) | 67 |