Drum Stacker with Middle Holder 350 kg. - DS-0321

Brand :
JUMBO
Caution
Product Description
Details
- Oil tank forklift, 200 liter tank forklift, oil tank forklift, 350 kg tank center handle.
- Selling oil tank forklift, 200 liter tank forklift, oil tank forklift, 350 kg tank center handle, DS-0321.
- Lift up and down with a hydraulic hand lever system or pedals.
- Rotate the pouring tank using the hand turning the gear reducer.
- For lifting 200 liter steel drums, able to lift oil drums to stack them.
- The fuel tank can be rotated 360 degrees (the liquid in the tank can be completely poured) for liquid transfer.
Specification
| Brand | JUMBO |
|---|---|
| Model | DS-0321 |
| Type | With Middle Holder |
| Load Capacity (kg) | 350 |
| Load Centre (mm) | 570 |
| Mast Height Lowered (mm) | 1270 |
| Mast Height Extended (mm) | 2100 |
| Fork Height Lowered (mm) | 385 |
| Ground Clearance (mm) | 22 |
| Turning Radius (mm) | 1200 |
| Dimension LxW l1xb1 (mm) | 1520x1050 |
| Max Lift Height (mm) | 1945 |
| Lift Speed, Laden / Unladen (mm/s) | 0.02 |
| Roller/Wheel Dimension, Front/Rear | Ø80x36 / Ø147x40 |
| Drum Size (mm) | Ø 572 (55 Gallons) |
| Net Weight (kg) | 131 |