Raptor Drum Loader With Gripper 350 kg. - RDL-350

Brand :
JUMBO
Caution
Product Description
Details
- Wide legs, can be placed across the corner of the pallet
- Lifts and lowers gently
- For lifting 200 liter steel drums, drum diameter 572-600 mm, to place on pallets or stack tanks on top of each other
- Height from the floor to the mouth of the tank is 975 mm
Specification
| Brand | JUMBO |
|---|---|
| Model | RDL-350 |
| Type | With Gripper |
| Load Capacity (kg) | 350 |
| Dimension LxWxH (mm) | 875x1070x2320 |
| Max Lift Height (mm) | 2278 |
| Wheel Dimension, Front/Rear (mm) | Ø125/125 |
| Drum Size (mm) | Ø 572-600 (55 Gallons) |
| Net Weight (kg) | 112.50 |