Drum Carrier - Low Profile 300 kg. - DCL-03

Brand :
JUMBO
Caution
Product Description
Details
- Suitable for tank placement on trucks or on pallets
- For lifting 200 liter steel drums, diameter 572 mm
- Exceptionally short legs. Can pass through the hole under the pallet
- Leg width 870 mm
- Weight 300 kg
Specification
| Brand | JUMBO |
|---|---|
| Model | DCL-03 |
| Type | Low Profile |
| Load Capacity (kg) | 300 |
| Dimension LxWxH (mm) | 866x956x1525 |
| Max Lift Height (mm) | 805 |
| Wheel Dimension, Front/Rear (mm) | Ø64/80 |
| Drum Size (mm) | Ø 572 (55 Gallons) |
| Net Weight (kg) | 64.58 |