Generator 2800w 11h - AF3600

Caution
Product Description
[Features]:
1. Made from quality materials throughout the machine, preventing breakage.
2. Fuel tank is of appropriate size, convenient for continuous use.
3. Easy to use, safe.
4. Durable, strong, can be used for a long time.
AF3600
Specifications
| Item | Details |
|---|---|
| Power | Single-cylinder / 4-stroke / Air-cooled 170F |
| Displacement | 208 cc |
| Rated Output Voltage | 230V~ |
| Rated Frequency | 50 Hz |
| Output Rating | 2800W |
| Continuous Working Time | 11 hours |
| Net Weight | 45 kg |
Features
Single-phase electricity output
Manual start – simple and reliable operation
Accessories & Package
Engine Oil
Oil Funnel
Plug
Tool Kit (Screwdriver, Wrench, Spark Plug Socket Wrench)
Carton Packing