Generator 5000w 8h - AF6500

Caution
Product Description
[Features]:
1. Made from quality materials throughout the machine, preventing breakage.
2. Fuel tank is of appropriate size, convenient for continuous use.
3. Easy to use, safe.
4. Durable, strong, can be used for a long time.
AF6500
Specifications
| Item | Details |
|---|---|
| Power | Single-cylinder / 4-stroke / Air-cooled 188F |
| Displacement | 389 cc |
| Rated Output Voltage | 230V~ |
| Rated Frequency | 50 Hz |
| Output Rating | 5000W |
| Continuous Working Time | 8 hours |
| Net Weight | 73 kg |
Features
Single-phase electricity output
Manual start – straightforward and reliable
Accessories & Package
Engine Oil
Oil Funnel
Plug ×2
Tool Kit (Screwdriver, Wrench, Spark Plug Socket Wrench)
Carton Packing