Generator 6500w 8h - AF7500

Caution
Product Description
[Features]:
1. Made from quality materials throughout the machine, preventing breakage.
2. Fuel tank is of appropriate size, convenient for continuous use.
3. Easy to use, safe.
4. Durable, strong, can be used for a long time.
AF7500
Specifications
| Item | Details |
|---|---|
| Power | Single-cylinder / 4-stroke / Air-cooled 190F |
| Displacement | 420 cc |
| Rated Output Voltage | 230V~ |
| Rated Frequency | 50 Hz |
| Output Rating | 6500W |
| Continuous Working Time | 8 hours |
| Net Weight | 76 kg |
Features
Single-phase electricity output
Manual start – reliable and simple operation
Accessories & Package
Engine Oil
Oil Funnel
Plug ×2
Tool Kit (Screwdriver, Wrench, Spark Plug Socket Wrench)
Carton Packing