Generator 7500w 7h - AF9500E

Caution
Product Description
[Features]:
1. Made from quality materials throughout the machine to prevent breakage.
2. The fuel tank is of suitable size, convenient for continuous use.
3. Easy to use, safe.
4. Durable and strong, can be used for a long time.
AF9500E
Specifications
| Item | Details |
|---|---|
| Power | Single-cylinder / 4-stroke / Air-cooled 192F |
| Displacement | 438 cc |
| Rated Output Voltage | 230V~ |
| Rated Frequency | 50 Hz |
| Output Rating | 7500W |
| Continuous Working Time | 7 hours |
| Net Weight | 88 kg |
Features
Single-phase electricity output
Electric start for user convenience
Accessories & Package
Engine Oil
Oil Funnel
Plug ×2
Tool Kit (Screwdriver, Wrench, Spark Plug Socket Wrench)
Carton Packing