Generator 7500w230-400 - AF9500DSE

Caution
Product Description
[Features]:
1. Made from quality materials throughout the machine, preventing breakage.
2. Fuel tank is of appropriate size, convenient for continuous use.
3. Easy to use, safe.
4. Durable, strong, can be used for a long time.
AF9500DSE
Specifications
| Item | Details |
|---|---|
| Power | Single-cylinder / 4-stroke / Air-cooled 192F |
| Displacement | 438 cc |
| Rated Output Voltage | 230V~ / 400V~ |
| Rated Frequency | 50 Hz |
| Output Rating | 7500W |
| Continuous Working Time | 7 hours |
| Net Weight | 93 kg |
Features
Single-phase and three-phase electricity output
Electric start for convenience
Accessories & Package
Engine Oil
Oil Funnel
Plug ×2
Tool Kit (Screwdriver, Wrench, Spark Plug Socket Wrench)
Block Terminal
Carton Packing