Blower 1200w - AQF120

Caution
Product Description
[Features]:
1. Air blower for blowing away moisture, water or dust.
2. The machine body and blades are made from quality materials.
3. The handle is rough, making it easy to grip and not slip off easily.
4. The speed can be adjusted.
5. Product details can be seen in the product images.
Specifications
| Item | Details |
|---|---|
| Rated Power Output | 1200W |
| No-load Speed | 8,000 – 17,000 /min |
| Air Volume | 254–423 CFM (7.2–12 m³/min) |
| Air Speed | 32–55 m/s |
Features
Industrial-grade blower – suitable for heavy-duty tasks
Maximum air speed: 55 m/s
Equipped with suspension strap – for easier handling
5-gear adjustable air speed – precise control for various tasks
Accessories & Package
Hanging Buckle
Suspension Strap
Color Box Packing