Blower 480w - AQF25

Brand :
DCA
Caution
Product Description
[Features]:
1. Rated power: 480W
2. Operating speed: 14000r/min
3. Air volume: 2.5 cubic meters/min
4. Net weight: 1.8 kg
AQF25
Specifications
| Item | Details |
|---|---|
| Rated Power | 480W |
| No-load Speed | 14,000 r/min |
| Air Volume | 2.5 m³/min |
| Net Weight | 1.8 kg |
Safety Instructions & Precautions
Use only in a safe environment and keep away from children
Avoid using in wet or damp conditions
Always inspect the tool before use to ensure maximum safety
Accessories & Package Contents
DCA Air Blower Model AQF25 ×1
User Manual