Blower 680w - AQF32

Caution
Product Description
[Features]:
1. Air blower made from high quality materials, strong and durable.
2. Speed 8,300-16,300 rpm and can adjust the wind power as desired.
3. Handle designed according to ergonomics for convenience and continuous, flexible use.
4. Strong air pipe and easy access to various corners. Suitable for blowing away dust, powder, leaves or blowing away water, etc.
5. Product details can be seen in the product image.
QF32
Specifications
| Item | Details |
|---|---|
| Rated Power Input | 680W |
| No-load Speed | 8,300 – 16,300 r/min |
| Air Volume | 1.6 – 3.2 m³/min |
| Net Weight | 1.8 kg |
Features
Adjustable speed – for various working needs
Dust bag design – convenient for collecting debris
Accessories & Package
Blowpipe Assembly
Dust Bag Assembly
Carbon Brush
Color Box Packing