Hot air blower 2000w - AQB2000

Caution
Product Description
[Features]:
1. Hot air blower can adjust the heat temperature and provide stable heat.
2. Easy and convenient to use with a lightweight design.
3. Compact size with a comfortable handle.
4. Suitable for blowing air to seal plastic, peel off sticker paint, or bend pipes into desired shapes.
5. Product details can be seen in the product images.
AQB2000
Specifications
| Item | Details |
|---|---|
| Rated Power Input | 2000W |
| Temperature | Low: 50–480℃ High: 50–600℃ |
| Air Flow | Low: 210–250 L/min High: 340–380 L/min |
| Net Weight | 0.8 kg |
Features
2-gear adjustable temperature and air flow for versatile use
Accessories & Package
Flat Wind Tube
Round Wind Tube
Color Box Packing