Cordless blower 20v - ADQF32(Z) (Exclude Battery)

Caution
Product Description
[Features]:
1. Hot air blower can adjust the temperature and provide stable heat.
2. Easy and convenient to use with a lightweight design.
3. Compact size with a comfortable handle.
4. Suitable for blowing air to seal plastic, peel off sticker paint, or bend pipes into desired shapes.
5. Product details can be seen in the product images.
ADQF32 (TYPE DM/BM/FK/Z)
Specifications
| Item | Details |
|---|---|
| Battery Options | 20V MAX / 4.0Ah ×1, 4.0Ah ×2, 5.0Ah ×2, Solo |
| No-load Speed | Low: 11,000 r/min Middle: 15,000 r/min High: 18,000 r/min |
| Air Volume | Low: 1.9 m³/min Middle: 2.6 m³/min High: 3.11 m³/min |
| Net Weight | 1.9 kg / 1.9 kg / 1.9 kg / 1.3 kg |
Features
Brushless motor – efficient and durable
Three-speed variable control – adjust air output to match the task
Dual function – supports both blowing and vacuuming
Compact and lightweight – easy to handle and store