Cordless blower 20v - ADQF20091(Z) (Exclude Battery)

Caution
Product Description
[Features]:
1. Made from good quality plastic, non-flammable, heat resistant.
2. Compact size, light weight, can be used anywhere, soft handle designed to fit comfortably in the hand.
3. Can be used as a vacuum cleaner by connecting the dust bag accessory.
4. Maximum wind speed 75 meters/second, maximum wind volume 2.6 cubic meters/minute.
5. Can adjust the wind speed to 3 levels, choose as appropriate.
6. Standard factory manufacturing process, use with confidence. 7. Product details can be seen in the product image.
Product Specification
Specifications
| Item | Details |
|---|---|
| Battery | Not Included |
| No-load Speed | 5000–16000 r/min (Turbo Gear: 21500 r/min) |
| Air Volume | 1.9–6.5 m³/min (Turbo Gear: 8.4 m³/min) |
| Net Weight | 1.9 kg |
Features
Brushless motor – high temperature resistance and strong power
Three-speed control – High, Low, and Turbo gears to suit different work environments
Rubber-covered handle – for improved comfort and grip
Accessories & Package
Blowpipe Assembly