Blower 20V - ADLB20141(HK)

Caution
Product Description
[Features]:
1. Hot air blower can adjust the heat temperature and provide stable heat.
2. Easy and convenient to use with a lightweight design.
3. Compact size with a comfortable handle.
4. Suitable for blowing air to seal plastic, peel off sticker paint, or bend pipes into desired shapes.
5. Product details can be seen in the product images.
ADLB20141 (TYPE HK/Z)
Specifications
| Item | Details |
|---|---|
| Battery | 20V Max / 6.0Ah ×1 / Solo |
| Max. Power Output | 560W |
| Max. Air Speed | 56 m/s |
| Max. Air Volume | 485 CFM (14 m³/min) |
| Net Weight | 4.05 / 3.2 kg |
Features
Brushless motor – strong power, low noise, and durable
Maximum air volume up to 485 CFM (14 m³/min)
Variable speed – suitable for a variety of application scenarios
One-key turbo – quickly reaches maximum air speed
Shoulder strap compatible – easy to carry and work
Accessories & Package
Tapered Nozzle
Curved Nozzle
Spread Nozzle
Strap
Carton Packing