Impact Screwdriver 12V - ADPL04-8(Z) (Exclude Battery)

Brand :
DCA
Caution
Product Description
[Features]:
1. The machine is made from high quality materials.
2. Strong and durable.
3. The soft handle is designed to be comfortable to hold and does not slip.
4. Easy to store and carry.
5. Product details can be seen in the product images.
ADPL04-8(TYPE EK/Z)
Features1. Powerful Brushless Motor delivers 140N.m of max torque;
Accessories & Package
Driver Bit, Hook, Plastic Case Packing (Except Type Z)
| Specification | Details |
|---|---|
| Battery | 12V MAX / 2.0Ah × 2 / Solo |
| Max. Power Output | 250W |
| Standard Bolt Size | M5 – M14 mm |
| Clamping Capacity | 6.35 mm |
| No-load Speed | 0 – 1200 / 0 – 3300 / min |
| Impact Frequency | 0 – 1600 / 0 – 4000 / min |
| Max. Fastening Torque | 140 N·m |
| Net Weight | 0.9 / 0.7 kg |
1. Powerful Brushless Motor delivers 140N.m of max torque;
2. Compact body(125mm): Easy to carry and comfortable to hold;
3. 2-speed adjustment+Self-tapping screw mode: Applicable to different working conditions;
4. Self-tapping screw mode for precise operation.
Accessories & Package
Driver Bit, Hook, Plastic Case Packing (Except Type Z)