Impact screwdriver 20V - ADPL208(ADM)

Caution
Product Description
[Features]:
1. Brushless Motor: Provides high power and longer life with superior performance.
2. Maximum torque 208 Nm: Supports fastening of nuts size M5-M16 efficiently.
3. 3-level working mode (L/M/H): Provides flexibility in use according to different work requirements.
4. Maximum speed 3,200 RPM: Helps complete work faster.
5. 3 LED lights: Illuminates the work area, reduces shadows, and increases convenience in working in dark places.
6. Product details can be seen in the product image.
| Specification | Details |
|---|---|
| Battery | 20V MAX / 2.0Ah × 1 / 4.0Ah × 2 / Solo |
| Max. Power Output | 600W |
| Clamping Capacity | 6.35 mm Hex |
| Standard Bolt Size | M5 – M16 |
| Torque Setting | L gear: 28 N·m |
| M gear: 170 N·m | |
| H gear: 208 N·m | |
| No-load Speed | L gear: 0 – 1000 / min |
| M gear: 0 – 2600 / min | |
| H gear: 0 – 3200 / min | |
| Rated Impact Frequency | L gear: 0 – 700 / min |
| M gear: 0 – 3600 / min | |
| H gear: 0 – 4300 / min | |
| Net Weight | 1.3 / 1.6 / 1.0 kg |
Features