Electric screwdriver 710w - APL6

Brand :
DCA

Caution

    Product Description

    [Features]:
    1. The machine is made from high quality, strong and durable materials.
    2. The handle can be adjusted to suit the type of use.
    3. The handle is covered with rubber, comfortable to grip, and helps reduce fatigue when used for long periods of time.
    4. Compact size, making it easy to store/move.
    5. Product details can be seen in the product images.

    • Brand : DCA
    • Rated Power Input (W): 710
    • No Load Speed (r/min):0-4300
    • Max Screw Diameter (mm): 6
    • Net Weight (kg): 1.6
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    APL6 | Electric screwdriver 710w - APL6 | DCA | MISUMI Thailand