Cordless screwdriver 4V 5Nm. - ADPL05-5(D)

Brand :
DCA
Caution
Product Description
[Features]:
1. The machine is made from high quality, strong and durable materials.
2. The handle can be adjusted to suit the type of use.
3. The handle is covered with rubber, comfortable to grip, and helps reduce fatigue when used for long periods of time.
4. Compact size, making it easy to store/move.
ADPL05-5(TYPE D/B)
Features1. 3-gear torque adjustment: Applicable to different working conditions;
Accessories & Package
Type-C Cable, Driver Bits Set, Tool kit (Only TYPE D), Carton Packing
| Specification | Details |
|---|---|
| Battery | 4V / 2.0Ah |
| Max. Power Output | 36W |
| Clamping Capacity | 6.35 mm Hex |
| Max. Screw Diameter | 5 mm |
| Max. Torque | 5 N·m |
| No-load Speed | 215 ± 10% / min |
| Torque Setting | 3 |
| Net Weight | 0.38 kg |
Features
1. 3-gear torque adjustment: Applicable to different working conditions;
2. Available with various quick change adapters(Sold separately): Meet different functional conversion;
3. Complete Screwdriver Bit Set: Satisfy daily needs;
4. Built-in dual LED lighting design: Convenient for working in dark space.
Accessories & PackageType-C Cable, Driver Bits Set, Tool kit (Only TYPE D), Carton Packing