Cordless Screwdriver 4V - ADPL04-5(E)

Brand :
DCA
Caution
Product Description
[Features]:
1. The machine is made from high quality, strong and durable materials.
2. The handle can be adjusted to suit the type of use.
3. The handle is covered with rubber, comfortable to grip, and helps reduce fatigue when used for long periods of time.
4. Compact size, making it easy to store/move.
ADPL04-5(TYPE E)
Features
1. Small and compact, 3-Gear torque adjustment;
2. Double LED lighting, Rubber-covered handle;
3. Type-C Cable.
Accessories & Package
Type-C Cable, Driver Bits Set, Plastic Case Packing
| Specification | Details |
|---|---|
| Battery | 4V / 2.0Ah |
| Clamping Capacity | 6.35 mm Hex |
| Max. Screw Diameter | 5 mm |
| Max. Torque | 5 N·m |
| No-load Speed | 300 r/min |
| Torque Setting | 3 (1-2-3) |
| Net Weight | 0.29 kg |
Features
1. Small and compact, 3-Gear torque adjustment;
2. Double LED lighting, Rubber-covered handle;
3. Type-C Cable.
Accessories & Package
Type-C Cable, Driver Bits Set, Plastic Case Packing