Angle drill l 10mm - AJZ06-10

Brand :
DCA
Caution
Product Description
[Features]:
1. The machine is made from good quality materials. Standard quality drill.
2. Full power efficiency.
3. The handle is comfortable to use, easy to use, and works quickly.
4. Ventilation holes help dissipate heat.
5. Product details can be seen in the product images.
Rated Power Input(W) – 380
No-Load Speed(r/mm) – 0-1400
Max Drill Capacity Steel(mm) – 10
Max Drill Capacity Concrete(mm) – 15
Weight (kg) – 1.9
No-Load Speed(r/mm) – 0-1400
Max Drill Capacity Steel(mm) – 10
Max Drill Capacity Concrete(mm) – 15
Weight (kg) – 1.9