Single Leg Nail Gun 50mm – A03-T50G

Caution
Product Description
[Features]:
1. Rubber-coated handle absorbs shock and is comfortable to use.
2. Aluminum alloy magazine, hardened with an oxidation process, is lightweight.
3. Heat-treated air intake for wear resistance.
4. Touch switch for fast and continuous nailing.Working pressure: 5-8 barAir pipe inner diameter: 5 mmMagazine capacity: 100 nailsNail type: Flathead nailsNail size: 1.6 x 1.4 x 50 (maximum) mmNet weight: 1.85 kg
| Specification | Details |
|---|---|
| Working Pressure | 5–8 bar |
| Inner Diameter of Air Pipe | 5 mm |
| Capacity of Magazine | 100 pcs |
| Nail Type | Brad Nail |
| Nail Size | 1.6 × 1.4 × 50 (max) mm |
| Net Weight | 1.85 kg |
Features