Pneumatic Nail Gun 10×22mm – A03-1022J

Caution
Product Description
[Features]:
1. Suitable for use in woodworking, construction work, or the installation of various materials.
2. Can be used in many types of work that require fast and accurate installation or nailing.
3. Uses compressed air to shoot nails, making shooting fast and eliminating the need for manual pressure, reducing fatigue.
4. The machine can shoot nails quickly and accurately, reducing work time and increasing installation efficiency.
| Specification | Details |
|---|---|
| Working Pressure | 4–7 bar |
| Inner Diameter of Air Pipe | 5 mm |
| Capacity of Magazine | 100 pcs |
| Nail Type | Staple |
| Nail Size | 0.6 × 10 × 22 (max) mm |
| Net Weight | 1.11 kg |