| Specification | Details |
|---|---|
| Working Pressure | 4–7 bar |
| Inner Diameter of Air Pipe | 5 mm |
| Capacity of Magazine | 100 pcs |
| Nail Type | Staple |
| Nail Size | 0.6 × 4 × 22 (max) mm |
| Net Weight | 1.02 kg |
Features

[Features]:
1. Suitable for use in woodworking, construction work, or the installation of various materials.
2. Can be used in many types of work that require fast and accurate installation or nailing.
3. Uses compressed air to shoot nails, making shooting fast and eliminating the need for manual pressure, reducing fatigue.
4. The machine can shoot nails quickly and accurately, reducing work time and increasing installation efficiency.
| Specification | Details |
|---|---|
| Working Pressure | 4–7 bar |
| Inner Diameter of Air Pipe | 5 mm |
| Capacity of Magazine | 100 pcs |
| Nail Type | Staple |
| Nail Size | 0.6 × 4 × 22 (max) mm |
| Net Weight | 1.02 kg |
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.