Pneumatic Double Leg Nail Gun – A03-1013J

Brand :
DCA
Caution
Product Description
[Features]:
1. Double legs help to make the nailing stable and accurate in fastening materials.
2. Uses compressed air, making the nailing fast and consistent.
3. Compact size and light weight make it convenient to use in tight spaces and easy to move.
4. Ideal for wood and furniture work, use to firmly fasten materials when working with wood or installing various materials.
A03-1013J
Features1. Rubberized handle, non-slip shock absorption, comfortable operation;
Accessories & Package
| Specification | Details |
|---|---|
| Working Pressure | 4–7 bar |
| Inner Diameter of Air Pipe | 5 mm |
| Capacity of Magazine | 100 pcs |
| Nail Type | Staple |
| Nail Size | 0.6 × 10 × 13 (max) mm |
| Net Weight | 0.82 kg |
Features
1. Rubberized handle, non-slip shock absorption, comfortable operation;
2. Aluminum alloy magazine, hard oxidation treatment, lightweight;
3. Heat treatment air inlet interface, more wear-resistant;
4. Touch switch design, fast continuous nailing.
Accessories & Package