Pneumatic Single Leg Nail Gun – A03-F30

Brand :
DCA
Caution
Product Description
[Features]:
1. Uses compressed air to shoot nails quickly and efficiently.
2. Single leg helps to shoot nails more accurately, especially in narrow or hard-to-reach areas.
3. Lightweight, easy to carry and use in various places.
4. Suitable for a variety of jobs, suitable for use in construction, furniture making, and interior decoration.
A03-F30
Features1. Rubberized handle, non-slip shock absorption, comfortable operation;
Accessories & Package
| Specification | Details |
|---|---|
| Working Pressure | 4–7 bar |
| Inner Diameter of Air Pipe | 5 mm |
| Capacity of Magazine | 100 pcs |
| Nail Type | Brad Nail |
| Nail Size | 1.26 × 1.05 × 30 (max) mm |
| Net Weight | 1.03 kg |
Features
1. Rubberized handle, non-slip shock absorption, comfortable operation;
2. Aluminum alloy magazine, hard oxidation treatment, lightweight;
3. Heat treatment air inlet interface, more wear-resistant;
4. Touch switch design, fast continuous nailing.
Accessories & Package