Concrete Nailer 18–64mm – A03-ST64G

Caution
Product Description
[Features]:
1. Suitable for installing or fastening materials in concrete-related work, such as construction work, installing reinforced steel, installing concrete walls.
2. With effective compression force, it helps to shoot nails into concrete quickly and easily without having to use a lot of hand pressure.
3. It has an easy-to-use design with convenient controls, allowing users to work quickly and efficiently.
4. Suitable for use in construction or repair work that requires fastening materials in concrete or hard surfaces.
| Specification | Details |
|---|---|
| Working Pressure | 5–8 bar |
| Inner Diameter of Air Pipe | 5 mm |
| Capacity of Magazine | 70 pcs |
| Nail Type | Steel Nail |
| Nail Size | Φ2.2 (18–64) mm |
| Net Weight | 2.85 kg |
Features
1. Rubberized handle, non-slip shock absorption, comfortable operation;
2. Aluminum alloy magazine, hard oxidation treatment, lightweight;
3. Heat treatment air inlet interface, more wear-resistant;
4. Touch switch design, fast continuous nailing.
Accessories & Package