Pneumatic Single Leg Nailer 50mm – AF50

Brand :
DCA
Caution
Product Description
[Features]:
1. Air gun can be used with nails for wood and concrete.
2. Made from high quality materials.
3. Comes with a complete set of spare parts, ready to use.
4. Strong and durable, can be used for a long time.
AF50
Features
1. Narrow nose design;
2. Tool-less depth adjustment;
3. Integrated rubber soft grip.
Accessories & Package
Wrench (2pcs), Lubricating Oil, Color Box Packing
| Specification | Details |
|---|---|
| Working Pressure | 5–7 Bar |
| Inner Diameter of Air Pipe | 8 mm |
| Capacity of Magazine | 100 pcs |
| Nail Type | Brad Nail |
| Nail Size | Φ1.25 × 1.05 × 50 (max) mm |
| Net Weight | 1.5 kg |
Features
1. Narrow nose design;
2. Tool-less depth adjustment;
3. Integrated rubber soft grip.
Accessories & Package
Wrench (2pcs), Lubricating Oil, Color Box Packing