Single Leg Nail Gun 38mm – A03-ST38

Brand :
DCA
Caution
Product Description
[Features]:
1. Rubber-wrapped handle provides excellent shock absorption and is convenient to use.
2. Aluminum alloy magazine with an oxidation treatment for light weight.
3. Heat-treated air intake for wear resistance.
4. Touch switch for fast and continuous nailing.
A03-ST38
Features1. Rubberized handle, non-slip shock absorption, comfortable operation;
Accessories & Package
| Specification | Details |
|---|---|
| Working Pressure | 5–8 bar |
| Inner Diameter of Air Pipe | 5 mm |
| Capacity of Magazine | 65 pcs |
| Nail Type | Steel Nail |
| Nail Size | Φ2.2 (18–38) mm |
| Net Weight | 1.98 kg |
Features
1. Rubberized handle, non-slip shock absorption, comfortable operation;
2. Aluminum alloy magazine, hard oxidation treatment, lightweight;
3. Heat treatment air inlet interface, more wear-resistant;
4. Touch switch design, fast continuous nailing.
Accessories & Package