Metal sheet cutting machine 3.2mm 620w - AJH32

Brand :
DCA

Caution

    Product Description

    [Features]:
    1. For tightening various types of Phillips head screws. Can be used for both tightening and loosening.
    2. For use with air screwdrivers, cordless drills, and electric drills.
    3. Made from high-quality steel for strength and durability.
    4. Easy to use. Features magnets on both sides of the Phillips head to help hold nuts and screws while working.

    DCA Electric Shears Model AJH32

    The DCA Electric Shears Model AJH32 is designed for cutting steel.
    This model is considered a cost-effective electric shear, designed for industrial use.
    Although it is a brand from China, DCA is one of the top-selling and high-quality brands in China.
    The DCA factory is a manufacturing base and OEM supplier of high-quality coil springs for leading brands worldwide.

    It can cut steel sheets as follows:

    • Mild steel: maximum thickness 2.5 mm

    • Hard steel: maximum thickness 2.0 mm

    Why choose DCA products?
    DCA is a direct manufacturer brand, ranked number one in sales in China and exports to over 60 countries worldwide.
    They offer over 100 types of electrical tools suitable for various applications.
    All products come with a direct warranty from the distributor in Thailand, and spare parts can be ordered online directly.

    Technical Specifications

    • Power: 620 Watts

    • Voltage: 220V

    • Minimum cutting radius: 50 mm

    • Stroke rate: 1600 strokes/minute

    • Net weight: 3.8 kg

    • Warranty (as per manufacturer’s terms): 3 months

    Package Contents

    • DCA Electric Shears Model AJH32

    • Spare carbon brushes

    • User manual

    • Warranty card

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat