Marble groove cutting machine 5" - AZR125

Brand :
DCA
Caution
Product Description
[Features]:
1. For tightening various types of Phillips head screws. Can be used for both tightening and loosening.
2. For use with air screwdrivers, cordless drills, and electric drills.
3. Made from high-quality steel for strength and durability.
4. Easy to use. Features magnets on both sides of the Phillips head to help hold nuts and screws while working.
AZR125S
Features
1. 1800W high power;
2. Trigger switch with lock-on button;
3. Labyrinth dustproof structure.
Accessories & Package
Diamond Cutting Disc (Dry Cut) 2pcs, Socket Wrench , Open-end Wrench, Auxiliary Handle, Carbon Brush, Color Box Packing
| Specification | Details |
|---|---|
| Rated Power Input | 1800W |
| No-load Speed | 13000 r/min |
| Blade Diameter | Φ125mm |
| Max. Cutting Depth | 37.5mm |
| Max. Cutting Width | 50mm |
| Net Weight | 4.1kg |
Features
1. 1800W high power;
2. Trigger switch with lock-on button;
3. Labyrinth dustproof structure.
Accessories & Package
Diamond Cutting Disc (Dry Cut) 2pcs, Socket Wrench , Open-end Wrench, Auxiliary Handle, Carbon Brush, Color Box Packing