Marble cutting machine 4" 1200w - AZE110

Brand :
DCA
Caution
Product Description
[Features]:
1. For tightening various types of Phillips head screws. Can be used for both tightening and loosening.
2. For use with air screwdrivers, cordless drills, and electric drills.
3. Made from high-quality steel for strength and durability.
4. Easy to use. Features magnets on both sides of the Phillips head to help hold nuts and screws while working.
AZE110S
Features
1. High power;
2. Anti-splash board design;
3. Labyrinth dustproof structure.
Accessories & Package
Socket Wrench, Wrench, Carbon Brush,Carton Packing
| Specification | Details |
|---|---|
| Rated Power Input | 1400W |
| No-load Speed | 13000 r/min |
| Blade Diameter | Φ110mm |
| Max. Cutting Capacity | 30mm |
| Net Weight | 2.9kg |
Features
1. High power;
2. Anti-splash board design;
3. Labyrinth dustproof structure.
Accessories & Package
Socket Wrench, Wrench, Carbon Brush,Carton Packing