Marble cutting machine 7" 1900w - AZE180S

Brand :
DCA
Caution
Product Description
[Features]:
1. For tightening various types of Phillips head screws. Can be used for both tightening and loosening.
2. For use with air screwdrivers, cordless drills, and electric drills.
3. Made from high-quality steel for strength and durability.
4. Easy to use. Features magnets on both sides of the Phillips head to help hold nuts and screws while working.
AZE180S
Features1. 1900W powerful motor, high efficiency cutting;
Accessories & Package
| Specification | Details |
|---|---|
| Rated Power Input | 1900W |
| No-load Speed | 5500/min |
| Blade Diameter | Φ180mm |
| Blade Bore | Φ25.4mm |
| Max. Cutting Capacity | 58mm |
| Net Weight | 7.0kg |
Features
1. 1900W powerful motor, high efficiency cutting;
2. Efficient heat dissipation air vents, effectively extending the lifetime of product;
3. Dual-handle Design Improved control and stability;
4. Adjustable cutting depth, meeting different working condition.
Accessories & Package