Fiber cutting stand 14" 2000w - AJG02-355

Brand :
DCA
Caution
Product Description
[Features]:
1. For tightening various types of Phillips head screws. Can be used for both tightening and loosening.
2. For use with air screwdrivers, cordless drills, and electric drills.
3. Made from high-quality steel for strength and durability.
4. Easy to use. Features magnets on both sides of the Phillips head to help hold nuts and screws while working.
AJG02-355
Features
1. Aluminum housing;
2. Thickened and reinforced base design.
Accessories & Package
Wrench, Carbon Brush, Color Box Packing
| Specification | Details |
|---|---|
| Rated Power Input | 2000W |
| No-load Speed | 3800 r/min |
| Wheel Size | Φ355×3×Φ25.4mm |
| Miter Cutting Angle | 0-45° |
| Max. Cutting Capacity | Round Bar: Φ65mm |
| Pipe: Φ120mm | |
| Profiled Bar: 120mm × 130mm | |
| Net Weight | 16.0kg |
Features
1. Aluminum housing;
2. Thickened and reinforced base design.
Accessories & Package
Wrench, Carbon Brush, Color Box Packing