Fiber cutting stand 14" 2200w - AJG06-355

Brand :
DCA
Caution
Product Description
[Features]:
1. Hexagonal screwdriver bit for tightening or loosening screws and bolts that hold wood, plastic or metal.
2. Suitable for tightening small to medium sized nuts or screws.
3. Can be used with electric and air tools with chucks.
4. Size 6X65 mm.
AJG06-355
Features1. 2200W high power;
Accessories & Package
| Specification | Details |
|---|---|
| Rated Power Input | 2200W |
| No-load Speed | 4300/min |
| Wheel Size | Φ355×3×Φ25.4mm |
| Miter Cutting Angle | 0-45° |
| Net Weight | 15.2kg |
Features
1. 2200W high power;
2. 0-45 ° bevel angle adjustable;
3. Large ventilation vents: Efficient heat dissipation;
4. Bold support spring.
Accessories & Package