Sliding miter saw 10" 1800w - AJX10-255

Brand :
DCA
Caution
Product Description
[Features]:
1. Hexagonal screwdriver bit for tightening or loosening screws and bolts that hold wood, plastic or metal.
2. Suitable for tightening small to medium sized nuts or screws.
3. Can be used with electric and air tools with chucks.
4. Size 6X65 mm.
AJX10-255
Features1. 1800W powerful motor: for good durability;
| Specification | Details |
|---|---|
| Battery | 20V MAX/6.0Ah × 1 / Solo |
| Max. Power Output | 600W |
| Rated Power Input | 1800W |
| No-load Speed | 5300/min |
| Strokes Per Minute | Low: 2400/min |
| Medium: 2800/min | |
| High: 3200/min | |
| Max. Cutting Length | 550mm |
| Max. Cutting Diameter | 28mm |
| Hole Dia. of Blade | Φ25.4mm |
| Blade Dia. | 255mm |
| Net Weight | 13.7kg |
Features