Hedge trimmer 22"20V - ADHT20221(HK)

Brand :
DCA
Caution
Product Description
[Features]:
1. For tightening various types of Phillips head screws. Can be used for both tightening and loosening.
2. For use with air screwdrivers, cordless drills, and electric drills.
3. Made from high-quality steel for strength and durability.
4. Easy to use. Features magnets on both sides of the Phillips head to help hold nuts and screws while working.
ADHT20221(TYPE HK/Z)
Features1. Brushless motor,poewerful, Efficient and durable;
Accessories & Package
| Specification | Details |
|---|---|
| Battery | 20V MAX/6.0Ah × 1 / Solo |
| Max. Power Output | 600W |
| Strokes Per Minute | Low: 2400/min |
| Medium: 2800/min | |
| High: 3200/min | |
| Max. Cutting Length | 550mm |
| Max. Cutting Diameter | 28mm |
| Net Weight | 5.35kg / 4.5kg |
Features