Polisher 1400w - ASN100

Brand :
DCA
Caution
Product Description
[Feature]:
1.Made from quality materials, durable, strong
3. Suitable for polishing metal, wood, plastic, furniture, cars, etc. Powerful motor
3. Can easily change the polishing disc, complete set of equipment, inexpensive, suitable for DIY work, general mechanic work and professional polishing work
4. Convenient to use
5. Product details can be seen in the product picture.
ASN100
Features
1. Adjustable speed ;
2. Electronic constant speed control, maintains constant speed under load.
Accessories & Package
Auxiliary Handle, Wrench, Carbon Brush, Color Box Packing
| Specification | Value |
|---|---|
| Rated Power Input | 1400 W |
| No-load Speed | 690–3800 r/min |
| Wheel Size | Φ120 x 100 mm |
| Net Weight | 4.7 kg |
Features
1. Adjustable speed ;
2. Electronic constant speed control, maintains constant speed under load.
Accessories & Package
Auxiliary Handle, Wrench, Carbon Brush, Color Box Packing