Car polisher 180mm - ASP04-180

Brand :
DCA
Caution
Product Description
[Feature]:
1.Compact size, light weight, fits in the palm of your hand.
2. The handle is designed for left-handed and right-handed users.
3. Motor cooling channels prevent heat from accumulating.
4. Electrical wires and connectors are well insulated, preventing electric leakage.
5. Product details can be seen in the product images.
ASP04-180
Features
1. 1400W High Power;
2. Electronic constant speed, maintains constant speed under load;
3. Adjustable speed. D-shape auxiliary handle.
Accessories & Package
Wool Bonnet, Hex Wrench, Carbon Brush, Color Box Packing
| Specification | Value |
|---|---|
| Rated Power Input | 1400 W |
| No-load Speed | 690–3800 r/min |
| Wheel Size | φ180 mm |
| Net Weight | 3.4 kg |
Features
1. 1400W High Power;
2. Electronic constant speed, maintains constant speed under load;
3. Adjustable speed. D-shape auxiliary handle.
Accessories & Package
Wool Bonnet, Hex Wrench, Carbon Brush, Color Box Packing