Car polisher 180mm - ASP02-180S

Brand :
DCA
Caution
Product Description
[Feature]:
1.Compact size, light weight, fits in the palm of your hand.
2. The handle is designed for left and right-handed users.
3. The motor cooling vent prevents heat from accumulating.
4. The wires and connectors are well insulated to prevent electric leakage.
ASP02-180S
Features1. Electronic constant speed control;
Accessories & Package
| Specification | Value |
|---|---|
| Rated Power Input | 950 W |
| No-load Speed | 600–2100 /min |
| Wheel Size | Φ180 mm |
| Spindle Thread | M14 |
| Net Weight | 2.3 kg |
Features